- Article no.:
- TS 8602000
- Version
- Solid
- Product description
- Base/Plinth component consisting of one trim panel and two pre-assembled corner pieces. On 200 mm high base/plinth components, one trim panel is in two parts to allow for cable entry.
- Material
- Base/plinth components: Carbon steel
Cover caps: Plastic
- Surface finish
- Spray-finished
- Color
- RAL 7022
Cover caps: RAL 9005
- Supply includes
- 2 base/plinth components
4 cover caps
Assembly components
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Suitable for
- Enclosure type: TS: = 1,000 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT( Enclosure type: TS: = 39.4 ˝
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT )
- Packaging unit
- 2 pc(s).
- Net weight
- 9.1 kg
- Gross weight
- 9.3 kg
- Customs tariff number
- 94039910
- EAN
- 4028177208582
- ECLASS 8.0
- 27182003
- Product description
-
TS Base/plinth component, front and rear, H: 200 mm, for W: 1000 mm, RAL 7022, sheet steel