- Article no.:
- CS 9765183
- Product description
- The base/plinth is made from pre-cast concrete sections that are quick and easy to install in situ. Front/rear base/plinth plate is screw-fastened from the inside and can be removed for service access.
- Material
- Lightweight concrete
- Surface finish
- Untreated
- Supply includes
- 1 bottom plate
2 side parts
2 divided base/plinth plates
Incl. assembly components and fastening screws for mounting the enclosure.
- Excavation depth
- 700 mm( 27.6 ˝ )
- Note
- Delivery times on request.
- Dimensions
- Height: 965 mm( Height: 38 ˝ )
- Suitable for
- Enclosure type: CS Toptec
Width: 800 mm
Depth: 800 mm( Enclosure type: CS Toptec
Width: 31.5 ˝
Depth: 31.5 ˝ )
- Suitable for depth
- 800 mm( 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 301 kg
- Gross weight
- 316 kg
- Customs tariff number
- 68109100
- EAN
- 4028177253551
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
CS concrete base/plinth for outdoor enclosures, for enclosures WxD: 800x800 mm