Base/plinth adapter for twin castors

Article number: TS 8800.290

Connection component for mounting twin castors on the TS base/plinth.

Article number:
TS 8800.290
Product description
Connection component for mounting twin castors on the TS base/plinth.
Material
Carbon steel
Surface finish
Zinc-plated
Note
Side base/plinth trim panels are required wherever a twin castor is fitted
Suitable for Model No.
6148.000
7495.000
Packaging unit
4 pc(s).
Net weight
0.932 kg
Gross weight
1.152 kg
Customs tariff number
73269098
EAN
4028177299948
ECLASS 8.0
27182003
Product description
TS Base/plinth adaptor for twin castors
Documentation
Info sheet