Transport castors For VX base/plinth systems

Article no.: VX 8100700

For fitting on the base/plinth corner piece, height 100 or 200 mm.

Article no.:
VX 8100700
Product description
Locate onto the base/plinth corner piece, height 100 or 200 mm.
Color
RAL 9005
Supply includes
4 twin castors, 2 x with, 2 x without locks.
Clearande floor
100 mm
( 3.94 ˝ )
Load capacity
Max. dynamic load when using 4 double castors (single enclosure): 3000 N
Weight/packaging unit
8.38 kg
( 18.5 lb. )
Packaging unit
4 pc(s).
Net weight
7.98 kg
Gross weight
8.38 kg
Customs tariff number
83024900
EAN
4028177921542
ETIM 9
EC002621
ETIM 8
EC002621
ECLASS 8.0
27189262
Product description
VX Transport castors, 2 each with/without lock
Documentation
Info sheet
Load brochure