- Article no.:
- WM 8018418
- Model no.:
- FSK12124
- Product description
- For mounting wallmount enclosures to the floor in accordance with floormount standards. Stainless steel 1.4301 (AISI 304), 12ga, Brushed Finish.
- Material
- Stainless steel 1.4301 (AISI 304)
- Dimensions
- Height: 300 mm( Height: 11.8 ˝ )
- Suitable for
- Depth: = 300 mm( Depth: = 11.8 ˝ )
- Packaging unit
- 1 Pair
- Net weight
- 5 lb
- Gross weight
- 5.071 lb
- Customs tariff number
- 7326908688
- UPC-Code
- 83354
- Approvals
- C-UL
- Data sheets
- Drawings