Bolt down kit for TS IT Pro

Article no.: DK 9982294

Model no.: TS IT PRO BOLT DOWN KIT 750W

Provides anchoring of racks for TS IT Pro

Article no.:
DK 9982294
Model no.:
TS IT PRO BOLT DOWN KIT 750W
Product description
Front and rear bolt down brackets for securely attaching a TS IT Pro enclosure to the floor. Bracket is adjustable to accommodate the use of leveling feet. Front bracket blocks front to rear airflow under the rack.
Material
Carbon steel
Color
RAL 9005
Supply includes
Assembly components
Packaging unit
1 Pair
Gross weight
11.001 lb
Customs tariff number
9403999040
UPC-Code
92565
Documentation
Instructions