- Article no.:
- DK 5502340
- Product description
- Completely covers the open base assembly in one piece. Fully perforated. This allows cold air to enter from the base or base/plinth section. This ensures an appropriate supply of cold air, particularly for closed-loop applications. With a rear brush strip for convenient cable entry from below over the entire width of the enclosure. Integrated guide rails for easy filter mat accommodation and replacement.
- Material
- Carbon steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foam
- Surface finish
- Zinc-plated
- Supply includes
- Base plate, one-piece, vented, with cable entry, rear
Filter Mat
Assembly components
- Suitable for
- Enclosure type: TS IT
Width: 600 mm
Depth: 1,000 mm( Enclosure type: TS IT
Width: 23.6 ˝
Depth: 39.4 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 4.95 kg
- Gross weight
- 5.34 kg
- Customs tariff number
- 73269098
- EAN
- 4028177707825
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Gland plate, one-piece, vented, WxD: 600x1000 mm, For TS, TS IT