- Article no.:
- DK 5501.315
- Product description
- To accommodate base plate modules. RAL 9005 (black) Version.
- Benefits
- Tool-free mounting or screw-fastening.
- Easily retrofitted and can be combined with the stabilizer.
- Material
- Carbon steel
- Surface finish
- Spray-finished
- Color
- RAL 9005
- Supply includes
- 2 mounting rails including assembly components.
- Suitable for
- Depth: 800 mm( Depth: 31.5 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 1.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177678927
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261