- Article no.:
- TS 8601680
- Product description
- To increase stability, the cross member protrudes 138 mm above and below the base frame of the enclosure at the front and rear. For deeper enclosures, the rear part may be extended and screw-fastened again. For screw-fastening to the floor and enclosure with mounting hole at the sides, front and rear. The castors and leveling feet may be secured to the welded nuts M12.
- Benefits
- To increase stability
- Adjustable to the housing depth
- Material
- Carbon steel
- Surface finish
- Spray-finished
- Color
- RAL 7015
- Supply includes
- 1 cross beam, left
1 cross beam, right
- Installation options
- For screw-fastening to base and enclosure with side, front and rear mounting holes
- For Blue e+ chillers, the cross-beam can be used as a base/plinth component
- Note
- Ensure sufficient stability to prevent the enclosure from tipping over!
- Dimensions
- Height: 70 mm( Height: 2.76 ˝ )
- Suitable for
- Enclosure type: VX
TS
VX SE
TP
PC
IW
Depth: = 600 mm
= 800 mm( Enclosure type: VX
TS
VX SE
TP
PC
IW
Depth: = 23.6 ˝
= 31.5 ˝ )
- Suitable for depth
- = 600 mm
= 800 mm( = 23.6 ˝
= 31.5 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 10 kg
- Gross weight
- 10.139 kg
- PCF/VE (cradle-to-gate)
- 39.6 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177382640
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS adjustable cross member, for D: 600/800 mm