Cover with door for TS

Article no.: TS 8609.030

Canopy with door for TS, to protect and conceal connectors or other installed equipment.

Article no.:
TS 8609.030
Benefits
To protect and finish off connectors or other installed equipment.
Optional cable entry from above or below
Material
Cover: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Color
RAL 7035
Supply includes
Cover
Door with locking rod and double-bit lock insert
1 cover plate for top or bottom
Suitable for
Enclosure type: TS 8
Height: = 2,000 mm
Depth: = 600 mm
( Enclosure type: TS 8
Height: = 78.7 ˝
Depth: = 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
40 kg
Gross weight
41.5 kg
Customs tariff number
94039910
EAN
4028177250710
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
TS Cover with door, for TS, for WD: 2000x600 mm
Documentation
Info sheet