Divider panel for multifunction housing

Article no.: SZ 9751200

For separating individual enclosure areas.

Article no.:
SZ 9751200
Material
Aluminum AlMg3
Supply includes
Assembly components
Suitable for
Enclosure type: Multifunction housing
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
94039910
EAN
4028177980891
ETIM 9
EC002525
Product description
SZ partition wall, for multifunctional enclosures MFG 12, MFG 18, WH: 383 x 955 mm