- Article no.:
- CS 9781880
- Material
- Aluminum AlMg3
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Color
- RAL 7035
- Supply includes
- Side Panels
Roof side parts
Incl. grounding and assembly components
- Suitable for
- Enclosure type: CS Toptec, bayable
Height: = 1,800 mm
Depth: = 800 mm( Enclosure type: CS Toptec, bayable
Height: = 70.9 ˝
Depth: = 31.5 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 3R
- NEMA 12
- Base material
- Aluminum
- Packaging unit
- 2 pc(s).
- Net weight
- 57 kg
- Gross weight
- 63 kg
- Customs tariff number
- 94039910
- EAN
- 4028177986060
- ETIM 9
- EC002524
- ETIM 8
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
CS Side panel, double-walled, for HD: 1800x800 mm, aluminum AlMg3