- Article no.:
- TS 9978380
- Model no.:
- 2000H1200D TS PARTITION WALL SOLID
- Product description
- For side partitioning of bayed TS8 or TS IT enclosures. Installs without the need for additional hardware or tools.
- Surface finish
- Sand textured
- Color
- Black
- Note
- Use baying connector 8800.490. Not for use in conjunction with a baying seal. Can be installed and removed without moving the cabinet.
- Suitable for
- Enclosure type: TS
TS IT
Height: = 2,000 mm
Depth: = 1,200 mm( Enclosure type: TS
TS IT
Height: = 78.7 ˝
Depth: = 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Gross weight
- 33 lb
- Customs tariff number
- 9403999040
- UPC-Code
- 86599