Side wall, screwable, carbon steel for TS

Article no.: TS 9968593

Model no.: 2200H1000D TS IT SIDEWALLS RAL 7035

Article no.:
TS 9968593
Model no.:
2200H1000D TS IT SIDEWALLS RAL 7035
Benefits
Automatic potential equalization and higher EMC protection thanks to enclosure panel holders with grounding insert
Easy positioning with the location aid
Grounding bolt with contact surface
Material
Carbon steel, 1.5 mm
Surface finish
Dipcoat-primed, powder-coated on the outside
Color
RAL 7035
Supply includes
Assembly components
Note
Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure.
Area available for population: External dimension – 100 mm
Suitable for
Enclosure type: TS
TS IT
Height: = 2,200 mm
Depth: = 1,000 mm
( Enclosure type: TS
TS IT
Height: = 86.6 ˝
Depth: = 39.4 ˝ )
Packaging unit
2 pc(s).
Customs tariff number
9403999040
UPC-Code
35355
Documentation
Instructions