- Article no.:
- TS 8800110
- Product description
- The 180° opening angle allows unhindered access. Can be installed either from the inside or outside of the enclosure.
- Benefits
- The enclosure retains the same protection category, even when a hinge is used
- Applications
- Use a hinge instead of the three enclosure panel holders
- Material
- Die-cast zinc
- Color
- RAL 7035
- Supply includes
- Assembly screws
- Note
- Side panel and door hinges may only be installed on the same enclosure section when using a 180° door hinge
- Caution! The hinged and unhinged side panels, and the doors and rear panels, must always be opposite one another.
- Only one surface may be hinged on each vertical enclosure profile (side panel hinges).
- Packaging unit
- 6 pc(s).
- Net weight
- 0.87 kg
- Gross weight
- 0.982 kg
- Customs tariff number
- 83021000
- EAN
- 4028177246997
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
TS Hinge for side panel, screw-fastened, sheet steel