- Article no.:
- SZ 2477000
- Version
- for 24-pole cut-outs
- Product description
- For unused cut-outs.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Seal and assembly components
- Packaging unit
- 20 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.578 kg
- PCF/VE (cradle-to-gate)
- 9.9 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177024601
- ETIM 9
- EC002309
- ETIM 8
- EC002309
- ECLASS 8.0
- 27440201
- Product description
-
SZ Cover plate, for plug-connector cut-outs, for 24-pole cut-outs