- Article no.:
- VX 5301312
- Product description
- For baying enclosures from the VX IT series to VX/TS/TS IT.
- Material
- Carbon steel
- Surface finish
- zinc-plated
- Supply includes
- 4 baying connectors, exterior
2 baying connectors, interior
Baying seal, 8 m
Assembly components
- Note
- The maximum achievable IP protection category to IEC 60 529 is IP 54
- To achieve the IP 54 protection class, the item "Baying cover on top for VX, TS" must also be used and a sealing strip must be attached.
- Packaging unit
- 6 pc(s).
- Net weight
- 1.14 kg
- Gross weight
- 1.16 kg
- PCF/VE (cradle-to-gate)
- 4.4 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 76169990
- EAN
- 4028177950818
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
Baying connector, for VX, VX IT/TS, TS IT, 4 baying connectors, external, 2 baying connectors, internal, baying seal, 8 m