Product expires on: Oct. 1, 2024
- Article number:
- TS 7829.400
- Product description
- Each TS frame can easily be converted into a demountable rack. In this case, the frame profiles in the roof frame and base frame must be divided in two either in the width or the depth. The four connection components are inserted in the frame profile and screwed in place. The external dimensions of the frame remain unchanged.
- Supply includes
- Assembly components
- Note
- The maximum achievable IP protection category is restricted by separation of the frame.
- Packaging unit
- 4 pc(s).
- Net weight
- 0.972 kg
- Gross weight
- 1.206 kg
- Customs tariff number
- 73269098
- EAN
- 4028177235298
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Kit, For separated TS 8 frames, Mehr Info???
- Documentation
- Instructions