Baying clamp, vertical for TS/TS

Article no.: TS 8800410

To mount on the vertical profiles of two TS enclosures.

Article no.:
TS 8800410
Product description
To mount on vertical enclosure profiles.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Suitable for
Enclosure type: TS 8
Packaging unit
6 pc(s).
Net weight
0.51 kg
Gross weight
0.522 kg
Customs tariff number
73181900
EAN
4028177212701
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
TS Baying clamp, vertical, for TS/TS
Documentation
Info sheet