- Article no.:
- TS 4582500
- Product description
- To provide additional stabilization, or in cases where mounting plate brackets, pivoting frames, busbar supports, etc. prevent the installation of a baying bracket.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Mounting tip
- The snap-on nut is required for mounting on the vertical enclosure section
- Suitable for
- Enclosure type: TS 8
PS
- Packaging unit
- 4 pc(s).
- Net weight
- 0.672 kg
- Gross weight
- 0.76 kg
- Customs tariff number
- 83024900
- EAN
- 4028177185531
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Angular baying bracket, for TS/TS, TS/PS