- Article number:
- KL 1580.000
- Material
- Brass, nickel-plated
- Surface finish
- Nickel-plated
- Supply includes
- Assembly components for mounting on the enclosure
- Wall distance
- 8 mm( 0.31 ˝ )
- Note
- For hygiene reasons, and to retain the protection category, the stainless steel enclosures do not have any drilled holes for the wall-mounting brackets.
- Suitable for
- Enclosure type: KL
EB
BG
EL
- Packaging unit
- 4 pc(s).
- Net weight
- 0.136 kg
- Gross weight
- 0.144 kg
- Customs tariff number
- 73269098
- EAN
- 4028177010864
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
KL Wall mounting bracket, brass, nickel-plated, Wall distance 8 mm