Wall mounting bracket for WM

Article no.: SZ 2508010

Mounting bracket for the stable mounting of small enclosures and wall-mounted enclosures.

Article no.:
SZ 2508010
Material
Carbon steel, zinc-plated
Supply includes
Wall mounting bracket
Assembly components
Wall distance
10 mm
( 0.39 ˝ )
Suitable for
Enclosure type: KL
EB
BG
AE
EL
Packaging unit
4 pc(s).
Net weight
0.272 kg
Gross weight
0.307 kg
Customs tariff number
83025000
EAN
4028177436459
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Wall mounting bracket, sheet steel, galvanized, Wall distance 10 mm
Documentation
Info sheet