Pole Mountings for NEMA 3R Vented Outdoor Enclosure

Article no.: WM 9980106

Model no.: WMV Pole Mount Kit

WMV Pole Mount Kit

Article no.:
WM 9980106
Model no.:
WMV Pole Mount Kit
Technical specifications
For pole diameter: Ø from 40 to 170 mm
For pole size: ◻ from 50 to 150 mm
Material
Profile rails, clamping section: Carbon steel
Clamping strap: Stainless steel 1.4301 (AISI 304)
Surface finish
Profile rail, clamping section: Zinc-plated
Supply includes
2 profile rails, 600 mm long
4 clamping sections
2 clamping straps
4 clamping brackets
4 self-threading M10 screws for mounting on the enclosure
Packaging unit
2 pc(s).
Customs tariff number
9403999040
UPC-Code
92357