Standard light

Article no.: SZ 4138400

Supply voltage: 120 V AC 60 Hz, 230 V AC 50 Hz

Article no.:
SZ 4138400
Version
without door-operated switch
Supply includes
Standard light
Light (bulb)
Assembly components
Rated power
30 W
Ballast
Magnetic ballast
Connection options
Door-operated switch
Power supply through connector
Through-wiring (configuration of row of luminaires)
Light (bulb)
Fluorescent lamp, G13 backplate
Protection category
I (PE conductor)
Switch (type)
Integrated, on/off/door-operated switch
Light – installation type
Screw fastening
Rated impulse withstand voltage, phase to earth
1500 V AC
Rated impulse withstand voltage, phase to phase
1000 V AC
Rated insulation voltage
500 V DC/1s
Installation options
TS horizontal profile from roof frames: direct
TS, SE vertical section: with TS adapter bracket
SE sections on front and rear of roof frame: with TS adapter bracket
SE profiles to the side of roof frames: direct
AE, CM, TP: with universal bracket
AE: with rail for interior installation
Dimensions
Width: 987 mm
Height: 117 mm
Depth: 50 mm
( Width: 38.9 ˝
Height: 4.61 ˝
Depth: 1.97 ˝ )
Operating temperature range
-15 °C...45 °C
( 5 °F...113 °F )
Outlets
USA/CDN (type B, NEMA 5-15)
Storage temperature range
-20 °C...70 °C
( -4 °F...158 °F )
Rated operating voltage
120 V, 1~, 60 Hz
Socket version
USA/CDN (type B, NEMA 5-15)
Packaging unit
1 pc(s).
Net weight
2.83 kg
Gross weight
2.84 kg
Customs tariff number
94054990
EAN
4028177581432
ECLASS 8.0
27189241
Product description
Approvals
UL + C-UL (listed)
UR + C-UR (recognized)
Documentation
Instructions