Enclosure Light

Article no.: SZ 9968112

Model no.: LIGHT KIT 18W 120V 60HZ

Rittal’s fluorescent lights are designed for quick and easy installation. The external terminal block means no need to disassemble the light to make electrical connections. Equipped with interference suppression capacitor or a RFI filter, they also come with or without a lamp shade or 115 V U.S. style receptacle.

Article no.:
SZ 9968112
Model no.:
LIGHT KIT 18W 120V 60HZ
Benefits
Designed for quick and easy installation
External terminal block allows no need to disassemble the light to make electrical connections
Available in 15 or 18 watt rating, they can be used with or without the Rittal door switch.
Equipped with interference suppression capacitor or a RFI filter, they also come with or without a lamp shade or 115 V U.S. style receptable.
Material
Lamp holder: polycarbonate
Switch: polyester and polycarbonate
Terminal block: nylon
Color
RAL 7044
Supply includes
Fasteners
Connection options
L1, N, GND
Light (bulb)
Cool white flourescent
Switch (type)
On/off rocker switch
Light – installation type
TS vertical profile, direct
TS roof frame (horizontal profile), direct
Light – installation type
Screw fastening
Luminous flux
1,170 lm
Dimensions
Width: 620 mm
Height: 110 mm
Depth: 45 mm
( Width: 24.4 ˝
Height: 4.33 ˝
Depth: 1.77 ˝ )
Packaging unit
1 pc(s).
Net weight
5 lb
Gross weight
5.071 lb
Customs tariff number
9403999040
UPC-Code
19131
Documentation
Instructions