- Article no.:
- SZ 4315400
- Version
- Through-wiring/power supply via connection component SZ 2507.500 (with socket and connector)
- Length
- 600 mm( 23.6 ˝ )
- Dimensions
- Length: 600 mm( Length: 23.6 ˝ )
- Packaging unit
- 5 pc(s).
- Net weight
- 0.39 kg
- Gross weight
- 0.449 kg
- Customs tariff number
- 85444290
- EAN
- 4028177152878
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Connection cable, for through-wiring/power supply, via connection component 2507.500, with socket and connector, L: 600 mm