Mounting panel For GA

Article no.: GA 9114700

For individual interior installation, with mounting holes.

Article no.:
GA 9114700
Product description
For individual interior installation, with mounting holes.
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
344 mm x 142 mm
( 13.5 ˝ x 5.59 ˝ )
Suitable for
Enclosure type: GA
Width: = 360 mm
Height: = 160 mm
( Enclosure type: GA
Width: = 14.2 ˝
Height: = 6.3 ˝ )
Packaging unit
1 pc(s).
Net weight
0.5 kg
Gross weight
0.558 kg
Customs tariff number
73269098
EAN
4028177154353
ETIM 9
EC000213
ECLASS 8.0
27409216
Product description
GA Mounting plate, WH: 346x142 mm