- Article no.:
- GA 9116700
- Product description
- For individual interior installation, with mounting holes.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Dimensions of mounting plate (W x H)
- 183 mm x 214 mm( 7.2 ˝ x 8.43 ˝ )
- Suitable for
- Enclosure type: GA
Width: = 202 mm
Height: = 232 mm( Enclosure type: GA
Width: = 7.95 ˝
Height: = 9.13 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.442 kg
- PCF/VE (cradle-to-gate)
- 4.5 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177154360
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
GA Mounting plate, WH: 183x214 mm