- Article no.:
- KL 1560700
- Product description
- For component installation outside of the housing. Assembly screws in the housing accessories.
- Material
- Carbon steel, 2.0 mm
- Surface finish
- Zinc-plated
- Suitable for enclosure type
- KL
- KL-HD
- Suitable for
- Enclosure type: KL
KL-HD
Width: = 150 mm
Height: = 150 mm( Enclosure type: KL
KL-HD
Width: = 5.91 ˝
Height: = 5.91 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.23 kg
- Gross weight
- 0.245 kg
- Customs tariff number
- 84879090
- EAN
- 4028177010000
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
KL Mounting plate, for KL and KL-HD, WD: 150x150 mm