- Article number:
- TS 8800.050
- Product description
- For additional clamping and to reduce potential vibration in the mounting plate. Select according to mounting position, installation type and enclosure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Installation options
- Side
- rear, flush with enclosure frame
- Note
- Slide over the plate at the side and secure with screws. Additionally, the mounting plate may be drilled and screw-fastened at the rear C-edge.
- Suitable for
- Enclosure type: TS 8
SE
- Packaging unit
- 10 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.92 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212459
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Mounting plate attachment, Installation: side/rear