- Article no.:
- TS 8802220
- Product description
- For inserting the mounting plates from the side.
- Applications
- With enclosure depth 400 mm, a mounting depth of 105 - 330 mm is supported
- With enclosure depth 500 mm, a mounting depth of 105 - 430 mm is supported
- With enclosure depth 600 mm, a mounting depth of 105 - 530 mm is supported
- With enclosure depth 800 mm, a mounting depth of 105 - 730 mm is supported
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Installation options
- Slide rails mounted directly on the enclosure frame, depth-adjustable in 25 mm stages
- Mounting plate secured to the slide rails using captive nuts and screws
- Suitable for
- Enclosure type: TS
Width: = 1,200 mm( Enclosure type: TS
Width: = 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 5.687 kg
- Gross weight
- 5.986 kg
- Customs tariff number
- 73269098
- EAN
- 4028177494954
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Slide rail, for mounting plate TS, for W: 1200 mm