- Article number:
- SZ 5001.050
- Product description
- Mounted on the existing threaded bolts. With system punchings on three sides.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Length
- 510 mm( 20.1 ˝ )
- Installation options
- Please note the different installation options in the TP and HD compact enclosure systems. These can be found in the respective installation instructions.
- Suitable for
- Enclosure type: Compact enclosure HD
TP
- Packaging unit
- 4 pc(s).
- Net weight
- 1.44 kg
- Gross weight
- 1.639 kg
- Customs tariff number
- 73269098
- EAN
- 4028177479586
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SZ rail for interior installation, for CM, TP, L: 510 mm