Rail for Interior Installation for TP, compact enclosure HD

Article no.: SZ 5001052

Mounted on the existing threaded bolts. With system punchings on three sides.

Article no.:
SZ 5001052
Product description
Mounted on the existing threaded bolts. With system punchings on three sides.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Length
910 mm
( 35.8 ˝ )
Installation options
Please note the different installation options in the TP and HD compact enclosure systems. These can be found in the respective installation instructions.
Suitable for
Enclosure type: Compact enclosure HD
TP
Packaging unit
4 pc(s).
Net weight
2.616 kg
Gross weight
2.814 kg
Customs tariff number
73269098
EAN
4028177479609
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ rail for interior installation, for CM, TP, L: 910 mm