- Article number:
- TS 8612.070
- Version
- For mounting on doors
- Product description
- For universal skeleton structures or partial assembly. Simply locate onto the punchings and secure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Length
- 690 mm( 27.2 ˝ )
- Suitable for door width
- 800 mm( 31.5 ˝ )
- Installation options
- On the vertical TS, VX SE enclosure profile: on the inner mounting level, all-round, height-offset
- On the horizontal VX SE enclosure section top, in depth
- In TP via rails for interior installation: in width, for inner mounting level
- As installation kit for device bases in TS, VX SE, simply hook in and secure
- Mounting tip
- The rail for interior installation is required when installing in TP
- Suitable for
- Enclosure type: VX SE
TP
PC
IW
- Packaging unit
- 4 pc(s).
- Net weight
- 2.96 kg
- Gross weight
- 3.158 kg
- Customs tariff number
- 73269098
- EAN
- 4028177690318
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS punched section with mounting flange, 17 x 73 mm, for door width: 800 mm, L: 690 mm