- Article number:
- TS 4599.000
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm hole pattern
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Length
- 890 mm( 35 ˝ )
- Suitable for door width
- 1,000 mm( 39.4 ˝ )
- Installation options VX
- In door width 1000 mm
- Installation options AX
- In housing height 1000 mm, in connection with the rail for interior fitting AX
- Installation options AX stainless steel
- In enclosure height 1000 mm
- Installation options TS
- In door width 1000 mm
- Suitable for
- Enclosure type: VX
TS
AX
- Packaging unit
- 20 pc(s).
- Net weight
- 9.3 kg
- Gross weight
- 9.42 kg
- PCF/VE (cradle-to-gate)
- 35.6 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177103825
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS support strip, for TS, VX SE, TP, for door width: 1000 mm, L: 890 mm