This item will be discontinued on: Jan. 15, 2019
- Article number:
- TS 8800.300
- Product description
- To create compatibility with: PS punched rail 23 x 23 mm, PS mounting chassis 23 x 73 mm and PS system chassis 23 x 73 mm.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section
- On the horizontal VX SE enclosure section, top, in the width
- Suitable for
- Enclosure type: TS
Height: = 2,000 mm( Enclosure type: TS
Height: = 78.7 ˝ ) - Packaging unit
- 4 pc(s).
- Net weight
- 4.052 kg
- Gross weight
- 4.252 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212657
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Adaptor rail, for PS compatibility, for H: 2000 mm