- Article no.:
- SZ 4178000
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Length
- 2,095 mm( 82.5 ˝ )
- Installation options
- On the vertical enclosure section: Directly via support brackets TS, via adapter rail for PS compatibility in conjunction with angle brackets, mounting brackets or support brackets PS.
- On the horizontal enclosure section: Directly via angle brackets, mounting brackets or support brackets PS
- Suitable for
- Enclosure type: VX
TS
VX SE
Suitable for width or height or depth: 2,200 mm
- Packaging unit
- 6 pc(s).
- Net weight
- 9.036 kg
- Gross weight
- 9.514 kg
- PCF/VE (cradle-to-gate)
- 36.3 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177093287
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
SZ Punched rail 23 x 23 mm, for TS, SE, for WHD: 2200 mm, L: 2095 mm