- Article no.:
- SZ 4367000
- Product description
- Variable, with 5 rows of holes for universal skeleton structures or partial assembly. Simply locate into the system punchings and secure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section via adapter rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top, in the width
- Suitable for
- Enclosure type: TS
VX SE
Width/depth: 1,200 mm( Enclosure type: TS
VX SE
Width/depth: 47.2 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 5 kg
- Gross weight
- 5.34 kg
- Customs tariff number
- 73269098
- EAN
- 4028177099807
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ TS punched section with mounting flange, 23 x 73 mm, for TS, SE, for W/D: 1200 mm