- Article no.:
- SZ 8800640
- Product description
- Variable, with 5 rows of holes for universal skeleton structures or partial assembly. Simply locate into the system punchings and secure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the vertical TS, VX SE enclosure section via adapter rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top, in the width
- Suitable for
- Enclosure type: TS
VX SE
Suitable for width/depth: 400 mm( Enclosure type: TS
VX SE
Suitable for width/depth: 15.7 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.661 kg
- Customs tariff number
- 73269098
- EAN
- 4028177290228
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS punched section with mounting flange, 23 x 73 mm, for TS, SE, for W/D: 400 mm