C Rails for TS, VX SE

Article no.: DK 7828100

For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Because the attachment piece is designed for universal use, the C rails may optionally be attached to the inner or outer level of the TS 8 frame.

Article no.:
DK 7828100
Product description
For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Because the attachment piece is designed for universal use, the C rails may optionally be attached to the inner or outer level of the TS 8 frame.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Length
898 mm
( 35.4 ˝ )
Suitable for
Enclosure type: TS
SE
Width: = 1,000 mm
Depth: = 1,000 mm
( Enclosure type: TS
SE
Width: = 39.4 ˝
Depth: = 39.4 ˝ )
Packaging unit
4 pc(s).
Net weight
2.936 kg
Gross weight
3.137 kg
Customs tariff number
73269098
EAN
4028177235144
ETIM 9
EC000386
ECLASS 8.0
27400501
Product description
DK C rails, L: 898 mm, For WxD: 1000 mm, For TS, SE
Documentation
Info sheet