- Article no.:
- SZ 4363000
- Product description
- Utilized to support heavy components (transformers, motors, drives, pumps) that are mounted within the enclosure. T-head screw and slot in the support rail accommodate a wide range of mounting dimensions.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 system support rails (45 x 25 mm)
4 T-head screws M12 x 60 mm
Fasteners
- Installation options
- On the vertical TS enclosure section via snap-on nuts 8800.806 or via adapter rail for VX compatibility, offset in the height, via TS punched rail 25 x 38 mm
- On the horizontal VX SE enclosure section in the width at the bottom and top, or in the depth at the bottom and top (without mounting plate) using snap-on nut 8800.808
- On the horizontal TS enclosure section: in the width, in the depth (without mounting plate)
- On base configuration rail for TP
- Suitable for
- Enclosure type: TS
Width: = 1,200 mm( Enclosure type: TS
Width: = 47.2 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 5.416 kg
- Gross weight
- 6.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177099715
- ETIM 9
- EC000293
- ETIM 8
- EC001285
- ECLASS 8.0
- 27189261
- Product description
-
SZ Free-standing enclosure system, for W: 1200 mm