Support rail 75 x 20 mm for VX, TS, VX SE

Article no.: TS 4395000

For heavy equipment such as base isolators or transformers.

Article no.:
TS 4395000
Version
Slotted
Product description
For heavy equipment such as base isolators or transformers.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Installation options
On the inner mounting level, on VX enclosure profile
On the vertical TS enclosure section via snap-on nuts 8800.806 or via adapter rail for VX compatibility, offset in the height, via TS punched rail 25 x 38 mm
On the horizontal TS enclosure section: in the width, in the depth
On the horizontal VX SE enclosure section in the width at the bottom and top, or in the depth at the bottom and top using snap-on nut 8800.808
Suitable for
Enclosure type: VX
TS
VX SE
Width: = 500 mm
Depth: = 500 mm
( Enclosure type: VX
TS
VX SE
Width: = 19.7 ˝
Depth: = 19.7 ˝ )
Packaging unit
4 pc(s).
Net weight
5.008 kg
Gross weight
5.4 kg
PCF/VE (cradle-to-gate)
20.1 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73269098
EAN
4028177100374
ETIM 9
EC001285
ETIM 8
EC001285
ECLASS 8.0
27189261
Product description
TS support rail, for VX, TS, VX SE, for W/D: 500 mm, perforated
Documentation
Info sheet
Load brochure
Data sheets
Technical details