- Article no.:
- SZ 4935000
- Product description
- For snapping on terminals or other components using latching technology as per EN 60 715.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Length of support rail
- 755 mm
- installation options AX Base
- In base/plinth width 800 mm
- Suitable for
- Enclosure type: VX
TS
Width: = 800 mm
Depth: = 800 mm( Enclosure type: VX
TS
Width: = 31.5 ˝
Depth: = 31.5 ˝ )
- Suitable for
- AX base/plinth system
- Packaging unit
- 6 pc(s).
- Net weight
- 2.64 kg
- Gross weight
- 2.882 kg
- PCF/VE (cradle-to-gate)
- 10.8 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177114418
- ETIM 9
- EC001285
- ETIM 8
- EC001285
- ECLASS 8.0
- 27400602
- Product description
-
SZ Support rail TH 35/15 to EN 60 715, for TS, SE, for W/D: 800 mm, L: 755 mm