- Article number:
- SV 9673.920
- Version
- For horizontal busbar space separation
- Product description
- Profile rail with TS hole pattern on three sides. Can be used to create an auxiliary structure to divide the busbar compartment, suitable for individual use as a mounting frame for low and medium loads and for securing to the inner or outer mounting level of a TS 8 enclosure.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Zinc-plated
- Length
- 137.5 mm( 5.41 ˝ )
- Suitable for
- Enclosure type: TS 8
- Packaging unit
- 12 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.666 kg
- Customs tariff number
- 73269098
- EAN
- 4028177576728
- ETIM 9
- EC002525
- ECLASS 8.0
- 27189234
- Product description
- SV Punched rail 17x17 mm, L: 137,5 mm, for TS