Mounting Bracket for interior fitting

Article no.: CP 6205100

To install system chassis and support strips horizontally and vertically. Comfort Panel from installation depth 74 mm or Optipanel from installation depth 100 mm. Using the mounting bracket in conjunction with the rail for interior installation, the system light LED can be mounted tool-free and without machining of the enclosure.

Article no.:
CP 6205100
Product description
To install system chassis and support strips horizontally and vertically. Comfort Panel from installation depth 74 mm or Optipanel from installation depth 100 mm. Using the mounting bracket in conjunction with the rail for interior installation, the system light LED can be mounted tool-free and without machining of the housing.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Installation options
Comfort Panel from an installation depth of 74 mm
Optipanel from an installation depth of 100 mm
Rail for Interior Installation AX
Mounting tip
For installation in AX carbon steel, only in conjunction with rails interior installation AX
Packaging unit
4 pc(s).
Net weight
0.36 kg
Gross weight
0.4 kg
PCF/VE (cradle-to-gate)
1.4 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73182900
EAN
4028177536197
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
CP Mounting bracket, for interior installation, for Comfort Panel and Optipanel
Data sheets
Technical details