Accessories

Rail Systems

Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C-rails - individual configuration knows no limits.

Rail Systems

Rail for Interior Installation AX

***New*** Rail for flexible interior installation on a 25 mm pitch pattern in AX compact enclosures. Now with an increased load-bearing capacity of 100 N for mounting on the integrated enclosure bosses.

Rail Systems

Rail for Interior Installation for AE/WM

Mounted in the housing, no machining required. Suitable for all-round mounting on the sides, base and roof areas.

Rail Systems

Rail for Interior Installation for TP, compact enclosure HD

Mounted on the existing threaded bolts. With system punchings on three sides.

Rail Systems

Base configuration rail for AX

Rail for flexible interior configuration of AX compact enclosures in combination with the new AX rail for interior installation. For mounting e.g. VX system chassis with mounting flange 23 x 64 mm, LED system lights, VX cable clamp rails and support...

Rail Systems

Rail for Interior Installation

Mounted on the existing threaded bolts. With system perforations on three sides.

Rail Systems

System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Rail Systems

System chassis 18 x 64 mm for VX

For variable and individual interior installation of the enclosure frame on the outer mounting level.

Rail Systems

System chassis 23 x 64 mm for VX, VX IT, VX SE, AX plastic

For variable and individual interior fitting of the enclosure frame on the inner mounting level and for installation in compact control enclosures.

Rail Systems

23 x 89 mm system chassis, stainless steel for VX, VX SE

For variable and individual interior installation of the enclosure frame on the inner mounting level.

Rail Systems

TS System Chassis 17 x 73 mm

For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.

Rail Systems

TS System Chassis 23 x 73 mm

The alternative to the TS 17 x 73 mm system chassis, with punchings for captive nuts/speed nuts instead of slotted holes top and bottom. Simply locate and secure.

Rail Systems

Mounting chassis 23 x 64 mm for VX, VX SE

For variable and individual interior installation of the enclosure frame on the inner mounting level.

Rail Systems

TS Mounting Chassis, 45 x 88 mm

Mounted directly on internal surfaces (e.g. roof) to support heavy assemblies. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine.

Rail Systems

PS Mounting Chassis, 23 x 73 mm for TS, VX SE

Mounted on the horizontal and vertical TS enclosure profiles using PS support brackets.

Rail Systems

PS System Chassis 23 x 73 mm for TS, VX SE

Mounted directly on horizontal TS enclosure profiles. Can only be mounted on vertical TS enclosure profiles using an adapter. Simply locate into the TS punchings and secure.

Rail Systems

Punched rail 18 x 39 mm for VX, VX SE

For variable and individual interior installation of the enclosure frame on the inner mounting level.

Rail Systems

TS punched rail, 18 x 38 mm

Mounted on vertical TS enclosure profiles at the outer mounting level, on TS enclosure profiles and on base configuration rails for CM.

Rail Systems

Support Strip for VX, TS, VX SE, TP, AX

For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

Rail Systems

Punched Rails, 23 x 23 mm for VX, TS, VX SE

Mounted on the horizontal and vertical enclosure sections using additional assembly components.

Rail Systems

Adapter rail for PS compatibility

Installation in the vertical TS enclosure profiles to create compatibility with: PS hole profile, PS mounting chassis, PS system chassis.

Rail Systems

Combination rail 19"/ETSI for multifunction housing

For the interior finishing of the multifunctional enclosure.

Rail Systems

C rails 30/15 to EN 60 715 for VX, TS, VX SE

For direct mounting on the horizontal enclosure profile or vertical enclosure profile using additional fastening components.

Rail Systems

Support Rail 48 x 26 mm for VX, VX SE, PC, IW, AX

For heavy installed equipment such as transformers. The T-head screw and longitudinal slots in the support rail accommodate all mounting dimensions.

Rail Systems

System Support Rails

For heavy installed equipment such as transformers. T-head screw and slot in the support rail accommodate all mounting dimensions.

Rail Systems

Support rail 75 x 20 mm for VX, TS, VX SE

For heavy equipment such as base isolators or transformers.

Rail Systems

Support Rail 65 x 42 mm for VX, TS, VX SE

For heavy equipment such as base isolators or transformers.

Rail Systems

Support rail TH 35/15 to EN 60 715 for VX, TS, VX SE

For snapping on terminals or other components using latching technology as per EN 60 715.

Rail Systems

Support rail TH 35/7.5 to EN 60 715

Length matched to the housing width.

Rail Systems

Support rail TH 35/15 to EN 60 715

Length matched to the housing width.

Rail Systems

Support rail to EN 60 715

Length 2 m, for self assembly.

Rail Systems

TS assembly block

Installation in the vertical TS, SE enclosure profiles to mount individual PS-compatible components.