- Article no.:
- CP 6107.200
- Product description
- For horizontal or vertical attachment to the housing panels of: Comfort Panel, Optipanel, other enclosures or surfaces.
- Material
- Handle holder: Die-cast zinc
Cover bungs: Plastic
Handle tube: Aluminum
- Surface finish
- Handle tube: Powder-coated
- Color
- Handle holder: RAL 7035
Cover bungs: Similar to RAL 7035
Handle tube: Similar to RAL 9006
- Supply includes
- Handle tube
2 handle holders
Assembly components
- Note
- Mounting holes and a smooth surface are required for installation
- The surface can be milled for the Comfort Panel with ribbed surface. In this case, please indicate "prepared for CP 6107.XXX handle set" on the command panel
- Suitable for front panel width
- 482.6 mm( 19 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.492 kg
- Gross weight
- 0.585 kg
- Customs tariff number
- 79070000
- EAN
- 4028177229686
- ETIM 9
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
CP U handle, for front panel 482,6 mm