- Article no.:
- CP 6028.530
- Material
- Aluminum, 3 mm
- Surface finish
- Natural anodized
- Suitable for Model No.
- 6340.300
- Dimensions
- Width: 252 mm
Height: 200 mm( Width: 9.92 ˝
Height: 7.87 ˝ ) - Packaging unit
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.528 kg
- Customs tariff number
- 76169990
- EAN
- 4028177382763
- ETIM 9
- EC000456
- ECLASS 8.0
- 27189217
- Product description
- CP Front panel, for Compact-Panel, WD: 252x200 mm, aluminum