- Article no.:
 - CP 6058500
 - Version
 - For threaded bolts
 - Product description
 - For the installation of aluminum front panels, command panels and keyboards
 - Supply includes
 - Packs of 10 retaining claws and cap screws
 - Direct Integration
 - for installation of customer-specific applications.
 - Note on Model No.:
 - For the installation of TFT monitors 15", 17" and 19".
 - Thread
 - M4
 - Packaging unit
 - 10 pc(s).
 - Net weight
 - 0.14 kg
 - Gross weight
 - 0.147 kg
 - Customs tariff number
 - 83024900
 - EAN
 - 4028177163676
 - ETIM 9
 - EC002625
 - ECLASS 8.0
 - 27189234
 - Product description
 - CP Mounting kit, for Optipanel, for threaded bolts, Thread M4