- Article no.:
- SM 2381000
- Product description
- The angle of the rest can be individually adjusted. Two mounting holes are required for mounting on the housing. 
- Material
- Carbon steel 
- Surface finish
- Zinc-plated 
- Supply includes
- Assembly components 
- Packaging unit
- 1 pc(s). 
- Net weight
- 1.2 kg
- Gross weight
- 1.29 kg
- PCF/VE (cradle-to-gate)
- 3.8 kg CO2 eq (Cat B) 
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared 
- Customs tariff number
- 73269098 
- EAN
- 4028177220294 
- ETIM 9
- EC002620 
- ETIM 8
- EC002620 
- ECLASS 8.0
- 27189261 
- Product description
- 
SM Support for mousepad, for command panel or surfaces